DataPanel - Powerverteiler 90 A
6 Potentiale, KFZ-Sicherungen
No.d'art.: | DP-38022-2-000 |
Poids: | 0.1 kg |
Pays d'origine: | US |
Livrable de suite.
Description
The power splitter PSF-2 is perfectly suited to provide selectively fused actuator voltages for the xtremeDB bus modules. The supply of up to 90 A is done via solid threaded bolts. The output potentials are provided via the two 12-pin DT / AT connectors in a plug-proof coding A / B. Two pins are available per potential. The fuse protection is provided by commercially available car fuses. The power splitter is robust, fully encapsulated and IP67 tested.
données commerciales
GTIN | 89336774038 |
---|---|
Numéro du tarif douanier | 85363030 |
Unité de conditionnement | 1 |